What are you looking for?
N8935A Autoranging System DC Power Supply, 750 V, 60 A, 15000 W, 208 VAC
Autoranging System DC Power Supply, 750 V, 60 A, 15000 W, 208 VAC
Starting from
The Keysight N8900 Series is a family of 5 kW, 10 kW, and 15 kW autoranging, single-output power supplies available in 14 different voltage, current, and power combinations and either 208 VAC or 400 VAC (28 total models).
HIGHLIGHTS
DC output ratings
- voltage at 0 to 750 V
- current at 0 to 60 A
- power at 15000 W
AC input
- voltage range from 187 to 240 VAC
Programming accuracy
- voltage at 0.1% of full-scale
- current at 0.2% of full-scale
The Keysight N8900 Series high-power DC power supplies provide 5 kW, 10 kW, and 15 kW autoranging single-output programmable DC power for ATE applications. You now get just the right amount of performance to fit your budget.
Power supplies with traditional output characteristics provide full power at only one voltage and current combination. One N8900 Series high-power DC power supply does the job of multiple power supplies —It’s like having many power supplies in one. The N8900 Series high-power DC power supplies provide stable output power with built-in voltage and current measurements. The series has an autoranging output voltage with current from 80 V to 1500 V and 10 A to 510 A.
- Select from 14 different voltages, current, and power combinations; available in 208 VAC or 400 VAC.
- Get high power density at 15 kW in only 3U (13.34 cm / 5.25 in).
- Built to protect your instruments from over-voltage, over-current, and over-temperature.
- Use LAN (LXI Core), USB, GPIB, and analog interfaces — all standard.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?