Highlights

Return Loss Measurements with up to 70 dB Dynamic Range

The N7753C optical return loss meter measures the optical power into and reflected from the device under test and calculates the return loss. Factory calibrated parameters let you instantly start with the return loss measurement. To provide most accurate measurements over a wide dynamic range, a power monitor and the built-in step-by-step guide simplify accurate user calibration and eliminate the effects of dark current and parasitic backscatter.

Fast Swept-Wavelength Return Loss Measurements

The N7753C is used together with an external single-mode fiber light source and can be synchronized with triggering from tunable laser sources to make wavelength-dependent measurements. This is enhanced with the 1M sample logging buffer and wide averaging time adjustment range of 1 µs to 10 s.

The Lambda Scan Engine of the Photonic Application Suite will support this in future versions for advanced swept-RL and IL measurements with one or more sweeping tunable lasers to cover wavelengths from 1250 nm to 1640 nm.

Schematic of the N7753C Optical Return Loss Meter

The N7753C includes two power sensors and fiber couplers to provide a direct measurement of the optical return loss. One sensor measures the optical power reflected from the device under test to the instrument while the other sensor monitors the optical power passing through the instrument to the device under test. The calibrated ratio provides the return loss.

Key Specifications

Dynamic Range
70 dB
Mainframe Compatibility
Standalone
Number of Channels
1
Power Range
n/a
Relative Uncertainty (typical)
± 0.5 dB (RL≤55 dB, with Fabry-Perot source)
Sensor type
InGaAs
Dynamic Range
Mainframe Compatibility
Number of Channels
Power Range
Relative Uncertainty (typical)
Sensor type
70 dB
Standalone
1
n/a
± 0.5 dB (RL≤55 dB, with Fabry-Perot source)
InGaAs
View More
Dynamic Range:
70 dB
Mainframe Compatibility:
Standalone
Number of Channels:
1
Power Range:
n/a
Relative Uncertainty (typical):
± 0.5 dB (RL≤55 dB, with Fabry-Perot source)
Sensor type:
InGaAs
Type:
Return Loss Meter
Uncertainty at ref. cond.:
n/a
Wavelength Range:
1250 nm to 1640 nm
Graphical User Interface of the N7753C Return Loss Meter

Graphical User Interface with Step-by-step Guidance

Like all N77-C family products, the N7753C optical return loss meter sports an on-board graphical user interface for easy control without software installation. The GUI is accessible via GbE LAN and USB 2.0 connections. The built-in step-by-step guide helps the user through all steps of the return loss measurement:

  • Simplifies accurate user calibration with the N7753CC reference cable
  • Eliminates the effect of dark current
  • Compensates for parasitic backscatter
N7753C Optical Return Loss Meter

Interested in a N7753C?

Want help or have questions?