N7624EMBC PathWave Signal Generation for LTE/LTE-Advanced/LTE-A Pro FDD, Waveform Playback
Create compliant test signals for LTE/LTE-A FDD
Starting from
Create NB-IoT or eMTC signals that conform to LTE-Advanced Pro FDD standards for base station (eNB) or UE testing with the supported Keysight signal generators.
HIGHLIGHTS
- Create fully-coded LTE and LTE-Advanced downlink Carrier Aggregation signal with cross-carrier scheduling for UE receiver testing
- Automatically create coding for downlink control information (DCI)
- Select transmission modes 1 through 9, including Tx diversity and up to 8x8 spatial multiplexing MIMO
- Generate Inter-band carrier aggregation signals with up to 8x8 MIMO in each band
- Test E-MBMS with MCH/PMCH and MBSFN RS
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?