Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1922A P-Series Wideband Power Sensor, 50 MHz to 40 GHz
Peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power, and statistical data of wideband signals
Starting from
Highlights
The N192xA wideband power sensors are the first to provide internal zero and calibration by integrating a DC reference source and switching circuits into the power sensor. This feature eliminates multiple connections needed when using an external calibration source, thus minimizing connector wear, test time, and measurement uncertainty.
- Zero and calibrate while connected to the DUT
- -35 dBm to +20 dBm wide dynamic range for peak power measurements
- Calibration factors, linearity, temperature, and bandwidth correction data stored in EEPROM
- Precision 2.4 mm connector as standard
- Sensor cable fixed to sensor. Available cable lengths are 1.5 m (5 ft), 3 m (10 ft), and 10 m (31 ft)
Interested in a N1922A?
Extend the Capabilities
Featured Resources
Want help or have questions?