The MSOX3102T, 1 GHz oscilloscope provides 2 analog plus 16 digital channels, 4 Mpts memory, 1,000,000 waveforms/sec update rate and standard touch zone trigger with an 8.5-in capacitive touch screen.

Highlights

  • 1 GHz
  • 2 analog plus 16 digital channels
  • Easily view and analyze your signals with on the large 8.5-inch capacitive touch screen
  • Isolate signals in seconds with exclusive Zone touch triggering
  • See more signal detail with the 1,000,000 wfms/s update rate Capture more data with up to 4 Mpts memory
  • Expand your measurement capabilities with full upgradability: Add 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis & mask testing at any time
What's included:
  • Factory 3-year warranty (90 days for unserialized accessories such as passive probes)
  • Certificate of calibration, 3-year calibration interval
  • Secure erase
  • One N2843A 500 MHz 10:1 attenuation passive probe per channel
  • One N2756A 16 digital channel MSO cable
  • Multi-language interface and help: English, Chinese (simplified), Chinese (traditional), Czech, French, German, Italian, Japanese, Korean, Portuguese, Russian, Spanish, Polish, Thai, Turkish
  • Documentation CD containing localized users guide, service guide, and programmer’s manual
  • Localized power cord and overlay

Extend the Capabilities of Your Product

Want help or have questions?