What are you looking for?
MP4304A Modular Power System 10 kW Mainframe, 400 / 480 VAC
10 kW Mainframe, 400 / 480 VAC
Starting from
The Keysight MP4304A modular power system is a 10 kW mainframe with 400 / 480 volts alternating current (VAC) that accommodates up to six slots for SAS modules in a compact 2U footprint.
Highlights
The Keysight MP4300 Series Solar Array Simulators (SAS) is a family of 1 kW and 1.4 kW modular power systems in a 2U footprint. The 10 kW mainframes can accommodate up to six slots for SAS modules, achieving excellent power and channel density.
Furthermore, the MP4300 Series SAS can simulate solar panels in a spacecraft while offering the highest density, efficiency, and reliability — minimizing rack space and providing the best total cost of ownership. The platform features LAN / LXI, USB, and optional GPIB interfaces.
The MP4300 Series offers autoranging output for greater flexibility (with Keysight MP4361A, MP4351A, and MP4352A modules only).
The following key features will help you:
- Support up to 160 V, up to ± 20 A, and 1.4 kW per module.
- Enable solar array simulation.
- Operate in two-quadrant modes, such as solar array simulator and regenerative electronic load.
- Provide fast IV curve change and fast recovery time.
- Achieve rapid deployment and debugging of new test systems with the help of an intuitive five-inch touchscreen interface.
Extend the Capabilities of Your Product
Want help or have questions?