Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9416A VXT PXI Vector Transceiver, 380 MHz to 6/8/12 GHz
The Keysight M9416A PXIe vector transceiver integrates a VSG and a VSA from 380MHz to 6, 8, or 12 GHz in a 4-slot PXI module with up to 1.2 GHz bandwidth.
Starting from
Highlights
- Integrated a vector signal generator and a vector signal analyzer up to 12 GHz in a 4-slot PXIe module
- Built-in 1.2 GHz signal generation and analysis bandwidth
- High output power up to >+20 dBm
- Amplitude accuracy <±0.5 dB for both generator and analyzer
- Excellent SSB phase noise <-130 dBc/Hz at 1 GHz (10 kHz offset)
- <0.3 % EVM of 100 MHz bandwidth OFDM signal for accurate 5G test
- Accelerate measurement speed with N9065EM1E sequence analyzer measurement application
Key Specifications
Frequency
12 GHz
DANL @1 GHz
-167 dBm
Phase Noise @1 GHz (10 kHz offset)
-130 dBc/Hz
Type
Vector Transceiver
Frequency
DANL @1 GHz
Phase Noise @1 GHz (10 kHz offset)
Type
12 GHz
-167 dBm
-130 dBc/Hz
Vector Transceiver
View More
Bandwidth Options:
300 MHz
600 MHz
1.2 GHz
Baseband Generator Memory Size:
512 MSa
DANL @1 GHz:
-167 dBm
Form Factor:
PXI Module
Frequency:
12 GHz
Frequency Options:
6 GHz
8 GHz
12 GHz
Generator/Analyzer Bandwidth:
1.2 GHz
Half Duplex Port:
Yes
Harmonics @1 GHz:
<-43 dBc
Max. Bandwidth:
1.2 GHz
Maximum Bandwidth:
1.2 GHz
Maximum Frequency:
12.3 GHz
Module Type:
Vector Transceiver
Non-Harmonics @1 GHz:
<-79 dBc
Output Power @1 GHz:
-120 dBm to +20 dBm
Performance Level:
◆◆◆◆◇◇
Phase Noise @1 GHz (10 kHz offset):
-130 dBc/Hz
Slots:
4
Type:
Vector Transceiver
Interested in a M9416A?
Extend the Capabilities
Featured Resources
Want help or have questions?