HIGHLIGHTS

Application-focused specifications 

  • 0.03 dB insertion loss repeatability guaranteed throughout the 5 million cycle operating life ensures accuracy of your test results.
  • Unmatched isolation 60 dB at 40 GHz minimizes cross talk in high density ATE systems.
  • Broadband from DC to 40 GHz fits most communication and aerospace/defense applications.

Functionality 

  • Route RF and microwave signals in automated test applications.
  • Flexibility to build switch matrix as desired, hence a low-cost-per-cycle solution with high RF performance.
  • Peace-of-mind in switch technology from Keysight who has a proven record for providing versatile, quality switches.

Performance characteristics 

  • Exceptional 0.03 dB insertion loss repeatability.
  • Long life cycles of 5 million cycles guaranteed, 10 million cycles typical.
  • Unmatched isolation and low SWR.

Keysight M9156CH40 is a dual transfer PXI hybrid switch module, which integrates two Keysight 87222D coaxial transfer switches. It is a 2 slot wide size module.

M9156CH40 operates from DC to 40 GHz, providing a low cost-per-cycle operation switching solution for measurement and automation of Automatic Test Equipment (ATE) systems without compromise in the RF performance. It is being used in applications such as ATE, RF communications measurements and RF parametric measurements where a rugged switching module is needed for signal routing. Keysight M9156CH40 transfer switches can be used in many different applications to increase system flexibility and simplify system design. For example, switch between two inputs and two outputs, or bypass an active device.

The M9156CH40 provides an exceptional 0.03 dB insertion loss repeatability throughout 5 million life cycle, unmatched isolation required to maintain signal integrity, with a low SWR that minimizes measurement uncertainty.
 

Key Specifications

Frequency Range
DC to 40 GHz
Maximum Frequency
40 GHz
Module Type
Microwave Transfer Switch
RF/Microwave
Number of Channels
8
Ports
8
Switch Configuration
Dual Transfer
Frequency Range
Maximum Frequency
Module Type
Number of Channels
Ports
Switch Configuration
DC to 40 GHz
40 GHz
Microwave Transfer Switch
RF/Microwave
8
8
Dual Transfer
View More
Frequency Range:
DC to 40 GHz
Maximum Frequency:
40 GHz
Module Type:
Microwave Transfer Switch
RF/Microwave
Number of Channels:
8
Ports:
8
Switch Configuration:
Dual Transfer
Switch Type:
RF Coaxial Switch
Type:
n/a
M9156CH40 PXIh-Coaxial Switch

Interested in a M9156CH40?

Want help or have questions?