Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9120A PXI Matrix Switch: 4x32, 2-Wire, 100Vrms/2A, Armature Relays
Connect multiple points in a single instance with this 128 2-wire full cross points switch matrix with 3 ms switches
Starting from
Highlights
Switch Multiple High Voltage Channels in a Single Instance
The M9120A, a high-density matrix offers higher voltage switching of multiple channels in a single instance. This 2-wire switch matrix provides durable armature switches that enable simultaneous multiple channel connections up to 60W per channel.
- Connect multiple instruments to multiple points for automated test applications
- Durable 60W armature switches
- 4-wire wide bus
- Durable connector block or standard cable connections
- 4x32 high-power, 2-wire matrix
- 100Vrms
- 2A switch/carry current
- 60W max power
- Software drivers: Visual Studio, C, C++, C#, Visual Basic, MATLAB, and LabVIEW
Key Specifications
Frequency Range
n/a
Inputs/Outputs
0 - 50 Volts
51 - 125 Volts
Module Type
Matrix
Number of Channels
16
Switch Configuration
1x16
Switch Type
RF High-Density Multiplexer
Frequency Range
Inputs/Outputs
Module Type
Number of Channels
Switch Configuration
Switch Type
n/a
0 - 50 Volts
51 - 125 Volts
Matrix
16
1x16
RF High-Density Multiplexer
View More
Frequency Range:
n/a
Inputs/Outputs:
0 - 50 Volts
51 - 125 Volts
Module Type:
Matrix
Number of Channels:
16
Switch Configuration:
1x16
Switch Type:
RF High-Density Multiplexer
Standard Configurations
Prev
PXI Matrix Switch: 4x32, 2-Wire, 100Vrms/2A, Armature Relays
Application
- Connect multiple instruments to multiple points for automated test applications
Functionality
- 4x32 high-power, 2-wire matrix
- 100Vrms
- 2A switch/carry current
- 60W max power
Performance characteristics
- Durable 60W armature switches
Next
Interested in a M9120A?
Extend the Capabilities
Featured Resources
Related Products
Want help or have questions?