Highlights

AWG with the Highest Combination of Speed, Bandwidth and Channel Density

The Keysight Technologies, Inc. M8194A arbitrary waveform generator (AWG) has the highest sample rate and the widest bandwidth in its class with up to 4 synchronized channels operating simultaneously in one module.

  • AWG with the highest combination of speed, bandwidth, and channel density
  • 1, 2, or 4 differential channels on a 1-slot AXIe module enable optimized channel density
  • 120 GSa/s sample rate
  • arbitrary signal generation with frequency content up to 50 GHz
  • synchronization across modules
  • 8-bit vertical resolution
  • 512 kSamples per channel (enables PRBS 215-1)

Designed to meet the requirements of 64 GBd / 64 QAM and 100 GBd PAM4, the M8194A addresses coherent optical and multi-level / multi-channel digital signal requirements. The M8194A is one of Keysight's high-speed AWGs, delivering 120 GSa/s and bandwidth up to 50 GHz. The M8194A offers flexibility, without complexity, in single- or multi-channel operation.

Key Specifications

DAC Resolution
8 bit
Bandwidth
45 GHz
Number of Channels
1
2
4
Max Sample Rate
120 GSa/s
DAC Resolution
Bandwidth
Number of Channels
Max Sample Rate
8 bit
45 GHz
1
2
4
120 GSa/s
View More
Amplitude:
1,600 mVpp diff max
Bandwidth:
45 GHz
DAC Resolution:
8 bit
Effective Number of Bits (ENOB):
5.4 Bits
Form Factor:
1-slot AXIe
Frequency Range:
>240 MHz
Functionality:
Arbitrary Waveform Generator
Intrinsic Jitter:
125 fs
Max Memory Depth:
512 kSa
Max Sample Rate:
120 GSa/s
Number of Channels:
1
2
4
Platform:
AXIe
Slots:
1
Spur Free Dynamic Range:
-25 dBc
Type:
High Speed AWG
Typical Rise/Fall Time:
6 ps
m8194a awg in chassis

Interested in an M8194A?

Want help or have questions?