Highlights

100Gbps Intelligent Bypass Switch

Problem: Inline Tools Are a Single Point of Failure in the Network

Today’s organizations are facing a triad of network concerns: the increasing volume of multiprotocol traffic at higher data rates, mounting security threats, and a strict regulatory environment.

Deploying inline tools to inspect and control network traffic can help block incoming threats, but inline tools also complicate network operations — the more tools you deploy, the more potential points of failure.

And in the event an inline tool becomes unavailable, it can completely bring down the network link, significantly compromising network uptime and disrupting business continuity.

Solution: Increase Network Uptime With a High-Density Bypass Platform

Get fail-safe inline protection for all network monitoring tools at 40G or 100G with Keysight's iBypass 100G.

You’ll improve overall network reliability, increase application availability, and add the convenience and cost savings of remote monitoring and control — all important requirements for any enterprise deployment.

With high availability support between modules, this allows extra reliability with active/passive or load balancing scenarios between network tools.

Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only

Key Specifications

Max Number of Monitor Ports
4
Max Number of Network Ports
4
High Availability
Active/Active
Speed
Dual Mode 40G/100G
Media Type
QSFP28 Tool ports
Max Number of Monitor Ports
Max Number of Network Ports
High Availability
Speed
Media Type
4
4
Active/Active
Dual Mode 40G/100G
QSFP28 Tool ports
View More
 iBypass 100G

Interested in an iBypass 100G?

Want help or have questions?

日本