Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E3632A 120W Power Supply, 15V, 7A or 30V, 4A
120W Power Supply, 15V, 7A or 30V, 4A
Starting from
The single output, 120 W Keysight E3632A, provides dual-range outputs; small, compact size for bench use; low output ripple and noise; as well as built-in measurements and is a programmable power supply with GPIB and RS232 interfaces.
Highlights
Output ratings
- Range 1: 0 to 15 V, 7 A
- Range 2: 0 to 30 V, 4 A
Programming accuracy at 25°C ±5°C
- Voltage: 0.05% + 10 mV
- Current: 0.2% +10 mA
Ripple & noise (20 Hz to 20 MHz)
- Normal-mode voltage: <350 µVrms/2 mVpp
- Normal-mode current: <2 mA rms
Readback accuracy at 25°C ±5°C
- Voltage: 0.05% + 5 mV
- Current: 0.15% + 5 mA
The single output, 120 W, GPIB, E3632A provides dual range outputs; small, compact size for bench use; low output ripple and noise; as well as built-in measurements and is a programmable power supply with GPIB and RS232 interface.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?