What are you looking for?
DSOX6WAVEGEN2 WaveGen Built-in Dual-chan Function and Arbitrary Waveform Generator for 6000 X-Series
The DSOX6WAVEGEN2 option gives you a 20-MHz built-in dual-channel function/arbitrary waveform generator.
Starting from
HIGHLIGHTS
10 bits, 100 MSa/s, 8 kpts, DDS technology.
Waveforms include
- Sine wave, square wave (with variable duty cycle), ramp, pulse (with variable pulse width), DC, noise, sine cardinal, exponential rise, exponential fall, cardiac, Gaussian
- Amplitude and frequency modulation capability
- Arbitrary waveform generation
- Store oscilloscope waveforms directly into WaveGen AWG (arbitrary waveform generator) memory with one button press
Create/edit AWG waveforms using built-in editor
- Add noise and glitches
- Change amplitude, frequency, and offset
- Quickly test the margins of your designs using real-world signals
Internal memory and USB thumb drive save/recall
The InfiniiVision 6000 X-Series offers a 20-MHz built-in dual-channel function/arbitrary waveform generator. Ideal for education teaching or R&D labs where bench space and budget are at a premium, the 20-MHz built-in function/arbitrary waveform generator provides standard stimulus output waveforms to your device under test as well as user-definable frequencies, amplitudes, offset, pulse widths, modulation, and arbitrary waveform capability. WaveGen’s outputs are routed to two BNCs on the front panel of the oscilloscope below the display.
You can use the built-in waveform editor to create custom waveforms. It is also possible to capture a known good or golden waveform on a scope channel and automatically save it as an arbitrary waveform for re-generation. Rethink how you test your designs by using real-world signals to test your margins to the breaking point.
This WaveGen option works with all InfiniiVision 6000 X-Series 2- and 4-channel DSO and MSO models.
Free Trials
Get a 30-day trial license for DSOX6WAVEGEN2.
The WaveGen Built-in Dual-Channel Function Generator option is enabled with a license file on the Keysight InfiniiVision 6000 X-Series oscilloscopes, so there are no setup files to download and install.
Interested in a DSOX6WAVEGEN2?
Extend the capabilities for your WaveGen Built-in Dual-chan Function and Arbitrary Waveform Generator for 6000 X-Series
Featured Resources for DSOX6WAVEGEN2 WaveGen Built-in Dual-chan Function and Arbitrary Waveform Generator for 6000 X-Series
Want help or have questions?