HIGHLIGHTS

  • Unterminated
  • Break-before-make
  • Insertion loss: < 0.18 dB to 1 GHz, < 0.24 dB to 2 GHz, < 0.4 dB to 4 GHz
  • Isolation: > 100 dB to 1 GHz, > 90 to 4 GHz

The Keysight 8765F brings a new standard of performance to 75-ohm coaxial components. Designed for ATE switching systems, the Keysight 8765F offers the performance being demanded by the cable television distribution equipment and communications equipment industries. It gives the ATE system designer for telecommunications and cable distribution equipment the tools to design high performance, reliable switching interfaces. The Keysight 8765F is designed to work in virtually any system by the variety of voltage options covering 4.5V to 32V dc available for activating the switch solenoids. While the standard configuration for the switch comes with a dc ribbon cable connector, solder terminals are also available as option 100.

8765F Option 010 and 310 will be discontinued on March 1, 2013, the last day to order is May 31, 2013.

8765F Coaxial Switch

Interested in a 8765F?

Want help or have questions?