Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
5517A Laser Head
The Keysight 5517A is used primarily in VME and PC-based systems where the velocity of motion is slower such as machine tool applications.
Starting from
HIGHLIGHTS
General
- maximum velocity with linear optics: 400 mm/s
- reference frequency: 1.5 to 2.0 MHz
- weight: 5.5 kg (12 lb)
- warmup time: < 10 minutes
Laser Beam
- diameter: 6 mm
- minimum output power: 180 µW
- maximum output power: 1 mW
- beam height: 55.1 mm
Input Power Requirement
- +15 V ± 0.3 V at 2.5 A maximum
- -15 V ± 0.3 V at 0.02 A maximum
The Keysight 5517A is used primarily in VME and PC-based laser interferometer systems where the velocity of motion is slower such as machine tool applications. Please contact Keysight for custom requirements.
Learn more about Laser Interferometer Position Measurement Systems.
Key Specifications
Beam height (mm)
55.1
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
411
Output power (higher power option available) (�W)
> 180
Reference frequency (MHz)
1.5 to 2.0
Warm-up time* if fan is connect to vent body (min)
< 10
Beam height (mm)
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
Output power (higher power option available) (�W)
Reference frequency (MHz)
Warm-up time* if fan is connect to vent body (min)
55.1
411
> 180
1.5 to 2.0
< 10
View More
Beam height (mm):
55.1
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used:
411
Output power (higher power option available) (�W):
> 180
Reference frequency (MHz):
1.5 to 2.0
Warm-up time* if fan is connect to vent body (min):
< 10
Interested in a 5517A?
Extend the capabilities for your Laser Head
Featured Resources for 5517A Laser Head
Want help or have questions?