What are you looking for?
34921A 40-Channel Armature Multiplexer for 34980A
40-Channel Armature Multiplexer for 34980A
Starting from
Dense, multi-function switching up to 300 V, 1 A with built-in thermocouple reference junction and 4 current channels routed directly to the internal DMM.
HIGHLIGHTS
- 40 2-wire channels
- 300 V, 1 A switch; 2 A carry current
- 100 ch/s scanning
- Mix 2- or 4-wire configurations
- Built-in thermocouple reference junction
- 4 current channels
- Latching armature relays, with relay counter
The Keysight 34921A module for the 34980A Multifunction Switch/Measure Unit is the most versatile multiplexer for general purpose scanning. It has low thermal offset characteristics and a built-in thermocouple reference on the terminal block, making it ideal for temperature measurements directly to the internal DMM. The dense, multi-function switching with 100 channel/second scan rates addresses a broad spectrum of data acquisition applications.
Four additional fused inputs (44 channels total) route up to 1 A of current to the internal DMM, allowing AC and DC current measurements without the need for external shunt resistors. Standard 50-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.
Extend the Capabilities of Your Product
Want help or have questions?