What are you looking for?
346CK40 Noise Source, 1 GHz up to 40 GHz
The Keysight 346CK40 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications. Since it is broadband (1 GHz to 40 GHz), it eliminates the necessity for several sources at different frequency bands.
Starting from
HIGHLIGHTS
The Keysight 346CK40 is the ideal companion to Keysight's noise figure solutions when working on high frequency applications. Since it is broadband (1 GHz to 40 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source greatly reduces measurement uncertainty, which are commonly reflections of the test signals. This is a coaxial noise source with a 2.4 mm coaxial connector. ENR typically 14 dB at 1 GHz, decreasing to 5 dB at 40 GHz (typical).
- Frequency range: 1 GHz to 40 GHz
- Connectors: BNC (f) input bias / 2.4 mm (m)
Interested in a 346CK40?
Extend the Capabilities for Your Noise Source, 1 GHz up to 40 GHz
Featured Resources for 346CK40 Noise Source, 1 GHz up to 40 GHz
Related Products
Want help or have questions?