Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11903C Adapter, 2.4 mm (m) To Type-N (f), DC To 18 GHz
Features superior RF performance with >28 dB return loss and -48 dB repeatability
Starting from
Features superior RF performance with > 28 dB return loss and - 48 dB repeatability.
Highlights
The Keysight 11903C is a metrology-grade, 2.4 mm male to type-N female adapter with DC to 18 GHz operation.
Superior RF Performance
- Return loss: > 28 dB
- Repeatability: -48 dB
Features
- Electrical length: 46.1 mm (1.85 in)
- Overall length: 57.4 mm (2.26 in)
- Diameter: 15.7 mm (0.62 in)
Extend the Capabilities of Your Product
Want help or have questions?