What are you looking for?
11667C Power Splitter, DC to 50 GHz
Provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications
Starting from
Provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications
HIGHLIGHTS
- Frequency range: dc to 50 GHz
- Equivalent output SWR: 1.65
- Maximum input power: 0.5 W
- Insertion loss: 8.5 dB
- Tracking between two ports: 0.40dB
The Keysight 11667C power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 50 GHz allows wideband measurements to be made with a minimum of uncertainty.
Extend the Capabilities of Your Product
Want help or have questions?