Features superior RF performance with a maximum return loss of 25 dB

HIGHLIGHTS

The Keysight 11533A is a general-purpose grade, APC-7-to-SMA male adapter.

Type

  • connector type: APC-7, SMA (m)
  • frequency range: dc - 18 GHz

Superior RF performance

  • return loss: 25 dB max

Extend the Capabilities of Your Product

Want help or have questions?