Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
10725A 50% Beam Splitter
The Keysight 10725A 50% beam splitter is designed for beam diameters of 9 mm or less. This bare optic requires a user supplied mount.
Starting from
HIGHLIGHTS
- Dimension: Ø 19.3 x 2.41 mm
- Weight: 2 g
- Transmitted beam offset: 0.8 mm
- Clear aperture: 16.5 mm
The 10725A 50% beam splitter, designed for beam diameters of 9 mm or less, divides the beam into equal parts. It transmits one part straight through, and bends the other part at a 90-degree angle. This optic is without housing and requires a user-supplied mount.
- Used with three-axis interferometers for greater angular range
- One of many beam directing optics products that allows maximum flexibility in optical layouts
Interested in a 10725A?
Extend the Capabilities for Your 50% Beam Splitter
Featured Resources for 10725A 50% Beam Splitter
Want help or have questions?