NS4-class ATE System DC Power Supply, 500 V, 20 A, 5 kW, 400/480 VAC, regenerative

The RP7961A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test.

prod_image
  • Maximum current per output

    20 A

  • Maximum power

    5 kW

  • Maximum voltage per output

    500 V

  • Adjustable slew rate

    Yes

  • Measurement accuracy

    230 mV

  • Noise and ripple

    500 mVpp

  • Output response time

    1 ms

  • Programming accuracy

    210 mV

  • Regenerative power

    Yes

  • Arbitrary waveform generation

    Yes

  • Command processing time

    1 ms

  • Input phase voltage

    3 Phase 400/480 VAC

  • Maximum current (nominal)

    40 A

  • Maximum power (nominal)

    5 kW

  • Maximum voltage (nominal)

    1000 V

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Output ratings: 500 V, ±20 A, 5 kW
  • Operate in two-quadrant mode as power source and regenerative electronic load
  • Emulate high-voltage, high-power battery with programmable resistance up to 50 Ω
  • Maximize throughput with fast output speed and sub-millisecond command-processing time
  • Create up to 200 kW power or loading through easy parallel connection
  • Reduce cost for cooling and electricity with eco-friendly, regenerative design
  • Save valuable rack space with compact 3U-high size
  • A part of Keysight's EV1003A HEV/EV Power Converter Test Solution
The Keysight RP7961A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test. The regenerative capability enables the energy normally consumed to be returned to the grid cleanly, saving costs associated with energy consumption and cooling.

In addition, by combining the seamless source and load functionality into a compact 3U-high package, not only do you save energy but also floor space and integration time. The RP7961A delivers the fastest, most accurate, integrated regenerative power system.

The RP7961A is a part of Keysight's HEV/EV Power Converter Test Solutions that give you confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.

Download BenchVue Basic app for free to control your instruments.