Options

N9910X-800T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(m), 50 ohm 
N9910X-801T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(f), 50 ohm 
N9910X-802T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(m) 
N9910X-803T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(f) 
N9910X-810Rugged phase-stable cable, type-N (m) to type-N (m), 5 ft or 1.5 m 
N9910X-811Rugged phase-stable cable, type-N (m) to type-N (f), 5 ft or 1.5 m 
N9910X-812Rugged phase-stable cable, type-N (m) to type-N (m), 12 ft or 3.6 m 
N9910X-813Rugged phase-stable cable, type-N (m) to type-N (f), 12 ft or 3.6 m 
N9910X-820Antenna, directional, multiband, 800-2500 MHz, 10 dBi 
N9910X-821Antenna, telescopic whip, 70 MHz - 1 GHz 
N9910X-843Coaxial adapter, type-N(m) to 7/16 DIN(f) 
N9910X-845Adapter kit - type-N(f) to 7/16(f),type-N(f) to 7/16(m),type-N(f) to type-N(f) 
N9910X-860Fixed attenuator, 40 dB, 100 W, DC-3 GHz, Type-N(m) to Type-N(f) 
N9910X-861Fixed attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f) 
N9910X-872External battery charger 
N9910X-873AC / DC adapter (except for US / Canada / Europe / China) 
N9910X-874External bias tee, 2.5 MHz to 6 GHz, 1 W, 0.5 A 
N9910X-880Extra soft carrying case with backpack and shoulder strap 
N9910X-881Hard transit case 
N9910X-814Rugged phase-stable cable, type-N (m) to 7/16 (m), 60 inch or 1.5 m 
N9910X-816Rugged phase-stable cable, type-N (m) to Type-N (f), 3.28 ft or 1 m 
N9910X-817Rugged phase-stable cable, type-N (m) to Type-N (m), 3.28 ft or 1 m 
N9910X-875DC charger and adapter 
N9910X-846Coaxial adapter, 50 ohm type-N(m) to 75 ohm type-N(f) 
N9910X-877AC / DC adapter for US / Canada / Europe / China only 
N9910X-712Trigger/reference-in cable, SMA (m) to BNC (f), 1 m or 3.28 ft 
N9910X-713Bias tee power cable, SMB (f) to BNC (m), 1 m or 3.28 ft 
N9910X-886Torque wrench, 17 mm, 90 N-cm, 8in-lb 
N9910X-876Battery-rechargeable Li-Ion 70WH 
N9910X-887Fan replacement kit for N991xB and N993xB 
N9910X-709Rugged phase-stable cable, 3.5 mm(f) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m 
N9910X-708Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m 
N9910X-705Rugged phase-stable cable, type-N(m) to TNC(m), 13 GHz, 5 ft or 1.5 m 
N9910X-704Rugged phase-stable cable, type-N(m) to TNC(f), 13 GHz, 5 ft or 1.5 m 
N9910X-701Rugged phase-stable cable, type-N(m) to type-N(m), 18 GHz, 3.28 ft or 1 m 
N9910X-700Rugged phase-stable cable, type-N(m) to type-N(f), 18 GHz, 3.28 ft or 1 m 
N9910X-714Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (m), 50 GHz, 3.28 ft or 1 m 
N9910X-715Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (f), 50 GHz, 3.28 ft or 1 m 
N9910X-716Rugged phase-stable cable, Type-N(m) to Type-N(m), 18 GHz, 2 ft or 0.61 m 
N9910X-718Rugged phase stable cable, 2.4mm female to K/2.92mm male, 3 ft or 0.914 meter 
N9910X-719Rugged phase stable cable, K/2.92mm male to male, 1 meter, 40 GHz 
N9910X-825Antenna, GPS, active 
N9910X-822Directional antenna, 600 MHz to 9 GHz 
N9910X-852Coaxial adapter, Type-N (m) to Type-N (f), 18 GHz 
N9910X-851Coaxial adapter, Type-N (f) to Type-N (f), 18 GHz 
N9910X-850Coaxial adapter, Type-N (m) to Type-N (m), 18 GHz 
N9910X-849Coaxial adapter, type-N (f) to 3.5 mm (m), 18 GHz 
N9910X-848Coaxial adapter, type-N (f) to 3.5 mm (f), 18 GHz 
N9910X-847Adapter kit, type-N (f) to TNC (m) adapter, type-N (f) to TNC (f) adapter, 10 GHz 
11904DAdapter 2.4 mm female to 2.92 mm male 
N9910X-856Coaxial adapter 2.4 mm (f) to 2.4 mm (f), 50 GHz 
N9910X-857Coaxial adapter 2.4 mm (f) to 2.92 mm/K (f), 40 GHz 
N9910X-601Coaxial adapter, 2.4 mm NMD (f) to Type-N (f), 18 GHz 
N9910X-602Coaxial adapter, 2.4 mm NMD (f) to 2.92 mm (f), 40 GHz 
N9910X-603Coaxial adapter, 2.4 mm NMD (f) to 3.5 mm (f), 26.5 GHz 
N9910X-604Coaxial adapter, 3.5mm-NMD (f) to 3.5mm (f). 26.5GHz-MAX 
N9910X-605Coaxial adapter, 3.5mm NMD (f) to Type-N (f), 18GHz 
N9910X-608Coaxial adapter, 2.4mm NMD (f) to 2.4mm (f), 50GHz 
Ireland