What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
SL1800A / SL1700A Scienlab Regenerative DC Emulator Soft Front Panel
The SL1800A / SL1700A Scienlab SFP is a software front panel (SFP) for the SL1700A Series Scienlab Battery Test System - Pack Level when operated in regenerative DC emulator mode and for the SL1800A Series Scienlab Regenerative DC Emulators. The soft front panel is the main interface to control the SL1700A in DC Emulator mode or an SL1800A DC Emulator solution. The SL1700A's main interface for battery test is the SL1091A Scienlab Energy Storage Discover (ESD) Software. The SL1800A can also be used in charging test applications using the SL1093A Charging Discover Test Software.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2023-09-27 | 1.0.0 | Initial release. |
Release Date | Version |
---|---|
2023-09-27 | 1.0.0 |
Version Description |
---|
Initial release. |
How to Download
Click the Download button, enter your information as required, and then click Download again.
How to Install
- Click the Download button.
- Save or run the installer.
- Follow the on-screen instructions.
Installs on: PC
Operating System
- Windows 10
- Windows 11
Prerequisites
Supported Instruments
No previous versions available
SHOW MORE