Keysight Technologies is pleased to introduce the 3.51p software release for existing i1000D series of in-circuit testers. This release can be installed on testheads and test development stations with Windows 7 (32-bit and 64-bit) operating system. Some of the highlights include:

− PVF Enhancement
− New “Abort” Function
− Enhanced I2C Feature
− Support 10KHz for TestJet
− Pins Test
− Shorts Learning Log File
− Transformer Mode
− Program Support Script
− Diagnostics GUI Ehancement



 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2016-11-01 3.51p Keysight i1000 Software Release Version 3.51p
Release Date Version
2016-11-01 3.51p
Version Description
Keysight i1000 Software Release Version 3.51p

How to Download

  • Click the "Download" button.
    Save file to a folder in C: drive of PC.

How to Install

  • The installer will automatically prompt to install the i1000 software & the 3rd party software required.
    1. Double click on the appropriate installer file.
    2. Select “I accept the agreement” option and click Next.
    3. The next screen shows a list of plug-in modules that will be installed. Click Next.
    4. Select “Create a desktop icon”. Click Next.
    5. Click Install to start the i1000 software installation.
    6. USB Host driver will be installed automatically after the installation of the drivers.
    7. Select “I accept the terms of the license agreement”. Click Next.
    8. Click Install. This may take a few minutes. Click Finish when the installation is completed.
    9. Java is required for the i1000 software to operate. Click Install.
    10. After the Java installation is completed, it will proceed to install Microsoft® .NET Framework.
    11. Click Finish to complete the installation. The i1000 software is now installed.

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7

Prerequisites

  • No prerequisite required.

Supported Instruments

  • U9401B Keysight i1000D Press Down ICT System, U9403A Keysight Mini ICT System, U9405A Keysight i1000D Small Foot Print ICT System (Inline/Offline)
No previous versions available
SHOW MORE