Software Release Date: July 2007
5DX System Requirements: Series 3 & Series 5000
Controller Requirements: 2.8 Ghz IPC
Operating System: Windows XP® Professional Service Pack 2
Software Requirements: 8.4

In our efforts to continually improve your experience, we are releasing the 8.4.2 software update. The Medalist 5DX Automated X-Ray Inspection 8.4.2 software provides modifications to the alignment, load panel programming and memory management software to improve system operation.

Please note, this is a not a complete 5DX installation. The 5DX must already have the 5DX 8.4 software installed prior to installing this patch.

Installation Instructions:

  1. All users of releases prior to 8.4.2 must first install the 8.4 release.
  2. Read the 5DX 8.4.2 Install Instructions. This document guides you through the installation of the 8.4.2 patch.
  3. Download and install the 5DX 8.4.2 patch to the 5DX.

Note: The 8.4.1 software is automatically included in this patch.

Windows XP is a U.S. registered trademark of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2007-07-23 8.4.2 N/A
Release Date Version
2007-07-23 8.4.2
Version Description
N/A

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows XP SP2

Prerequisites

  • See Above

Supported Instruments

  • See Above
No previous versions available
SHOW MORE