What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Power Cords for Continental Europe, Indonesia, Korea and Vietnam
Power Cords for Continental Europe, Indonesia, Korea and Vietnam | |||||||
---|---|---|---|---|---|---|---|
Part # | Male Plug Cap (Orientation) | Female Connector (Orientation) | Image | Overall Length | Color (Part #) | Rated Voltage (ac) | Rated Current (A) |
8121-1580 | CEE 7 sheet VII* (Straight) | IEC 60320-1 C13 (90 Degree) | 2.5 meters | Black | 250 | 10 | |
8120-4519 | CEE 7 sheet VII* (Straight) | IEC 60320-1 C13 (Straight) | 2.5 meters | Black | 250 | 10 | |
8120-1689 | CEE 7 sheet VII* (Straight) | IEC 60320-1 C13 (Straight) | 2.0 meters | Mint Grey | 250 | 10 | |
8121-1067 | CEE 7 sheet VII* (Straight) | IEC 60320-1 C13 (Straight) | 2.5 meters | Black | 250 | 10 | |
8120-5336 | CEE 7 sheet VII* (Straight) | IEC 60320-1 C15 (Straight) | 2.5 meters | Black | 250 | 10 | |
8120-5394 | CEE 7 sheet VII* (Straight) | IEC 60320-1 C15 (S90 Degree) | 2.5 meters | Black | 250 | 10 | |
8121-1029 | CEE 7 sheet VII* (Straight) | IEC 60320-1 C5 (Straight) | 2.0 meters | Black | 250 | 2.5 | |
8120-8340 | IEC 60083 (Straight) | IEC 320-1 C7 (Straight) | 1.8 meters | Quartz Grey | 250 | 2.5 | |
8120-6314 | IEC 60083 (Straight) | IEC 320-1 C7 (Straight) | 1.8 meters | Black | 250 | 2.5 | |
8120-8417 | IEC 60083 (Straight) | IEC 320-1 C7 (90 Degree) | 1.8 meters | Flint Gray | 250 | 2.5 |