What are you looking for?
N9010B, N9020B, and N9021B Signal Analyzer Frequency Range Upgrade Table
Frequency range upgrades require your signal analyzer to be sent to a Keysight Service Center. These options include hardware and license key updates. Price includes installation, calibration, and 1-year warranty.
N9010BU EXA Signal Analyzer Frequency Upgrades | |||||||
---|---|---|---|---|---|---|---|
Current Maximum Frequency |
Desired Maximum Frequency | ||||||
7 GHz | 13.6 GHz | 26.5 GHz | 32 GHz | 44 GHz | |||
Order as: | Order as: | Order as: | Order as: | Order as: | |||
3.6 GHz |
N9010BU-F01 |
N9010BU-F02 | N9010BU-F03 | N9010BU-F04 | N9010BU-F05 | ||
7 GHz |
N9010BU-F06 | N9010BU-F07 | N9010BU-F08 |
N9010BU-F09 | |||
13.6 GHz |
N9010BU-F10 | N9010BU-F11 |
N9010BU-F12 | ||||
26.5 GHz |
N9010BU-F13 |
N9010BU-F14 |
|||||
32 GHz |
N9010BU-F15 Includes 44 GHz preamp |
||||||
N9020BU MXA Signal Analyzer Frequency Upgrades | |||||||
Current Maximum Frequency |
Desired Maximum Frequency | ||||||
8.4 GHz | 13.6 GHz | 26.5 GHz | 32 GHz | 44 GHz | 50 GHz | ||
Order as: | Order as: | Order as: | Order as: | Order as: | Order as: | ||
3.6 GHz |
N9020BU-F01 | N9020BU-F02 | N9020BU-F03 | N9020BU-F04 |
N9020BU-F05 |
N9020BU-F16 Not compatible with OPT BBA |
|
8.4 GHz |
N9020BU-F06 | N9020BU-F07 | N9020BU-F08 Not compatible with OPT BBA |
N9020BU-F09 Not compatible with OPT BBA |
N9020BU-F17 Not compatible with OPT BBA |
||
13.6 GHz |
N9020BU-F10 | N9020BU-F11 Not compatible with OPT BBA |
N9020BU-F12 Not compatible with OPT BBA |
N9020BU-F18 Not compatible with OPT BBA |
|||
26.5 GHz |
N9020BU-F13 Not compatible with OPT BBA |
N9020BU-F14 Not compatible with OPT BBA |
N9020BU-F19 Not compatible with OPT BBA |
||||
32 GHz |
N9020BU-F15 Includes 44 GHz preamp |
N9020BU-F20 Includes 50 GHz preamp |
|||||
44 GHz | N9020BU-F21 Includes 50 GHz preamp |
||||||
N9021BU MXA Signal Analyzer Frequency Upgrades | |||||||
Current
|
Desired Maximum Frequency | ||||||
44 GHz | 50 GHz | ||||||
Order as: | Order as: | ||||||
32 GHz | N9021BU-F15 Includes 44 GHz preamp |
N9021BU-F20 Includes 50 GHz preamp |
|||||
44 GHz | N9021BU-F21 Includes 50 GHz preamp |
Related Links: