What are you looking for?
PCI Express® 2.0 Protocol Test
The E2960B family is one of the best tools in the industry for PCI Express® 2.0 testing and debug. That’s not just from us, in fact the E2960B series wins the 2007 Best in Test Award – Honorable Mention.
The E2960B family includes protocol analyzer that supports x1 through x16 link widths, with intuitive spreadsheet style visualization. Also, with different levels of decoding from lane view to transaction views, and easy flow capabilities, the analyzer helps speed up time to insight. N5306A for PCI Express 1.0 PCI Express 2.0
With the new addition of the N5322A Extended Interface Module, this analyzer is the best tool for Power Management testing, with the fastest lock time in the industry. N5322A for PCI Express 2.0
An analyzer without the right probing form-factors is not very useful. Keysight has the largest array of Gen2 probes. Including mid-bus probes, slot interposers and the industry's first Gen2 Flying Leads Probe for PCI Express 2.0
The E2960B family also includes the N5309A Exerciser, Compliance Test Package, and LTSSM tester, 3 applications on a single hardware, and you have the option of adding applications as they are needed in your test cycle. N5309A for PCI Express 2.0
The E2960B family also has the ability to link to a logic analyzer via a P2L gateway for cross bus analysis.
"PCI Express and PCIe are registered trademarks of PCI-SIG"