N9064A or W9064A VXA Vector Signal Analysis Measurement Application N9054C VMA Vector Modulation Analysis Application
Options 1FP/1TP (Vector Signal Analysis)
2FP/2TP (Flexible digital modulation)
1FP/1TP (Vector Modulation Analysis)
Features 1FP/1TP:
Vector Analysis (time & frequency)
Analog demodulation (AM/FM/PM)
2FP/2TP:
Digital modulation analysis
1FP/1TP:
Digital demodulation
Spectrum measurement (Monitor Spectrum, Channel Power, OBW, CCDF, ACP, SEM and Spurious)
I/Q waveform (Time & frequency)
(No Analog Demodulation. Please refer to N9063C Analog Demodulation Measurement Application)
Modulation Formats PSK, QAM (up to 1024QAM), MSK, EDGE, FSK, VSB, DVB-QAM, APSK, SOQPSK PSK, QAM (up to 1024QAM), MSK, EDGE, FSK, VSB, DVB-QAM, ASK, APSK, CPM, SOQPSK
Standard Presets Cellular: CDMA (base, mobile), CDPD, GSM, EDGE, NADC, PDC, PHS(PHP), W-CDMA
Wireless: Bluetooth® BR, HIPERLAN/1 (HBR, LBR), WLAN (802.11b), ZigBee, Wi-SUN (MR-FSK PHY)
Video: DTV (8,16), DVB(16,32,64,128,256), DVB (16APSK,32APSK)
Other: APCO25, APCO25 P2, DECT, TETRA, VDL Mode3, MIL-STD 188-181C, SOQPSK-TG
Cellular: NADC, EDGE, PDC, PHS(PHP)
Wireless: Wi-SUN (MR-FSK PHY)
Video: ATSC (8/16 VSB), DVB (16/32/64/128/256QAM)
Radio: APCO25, TETRA, DMR, dPMR
Others: DECT, VDL Mode2/3, MIL-STD CPM 188-181C Opt21, SOQPSK-TG
Measurement Symbol Length 4,096 symbols
500,000 symbols