What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
UXR0134A Infiniium UXR-Series Oscilloscope: 13 GHz, 4 Channels
The UXR0134A is the 13 GHz, 4 channel, Infiniium UXR-Series real-time oscilloscope.
Starting from
This product is going to be discontinued. Contact Us for replacement options.
The UXR0134A is the 13 GHz, 4 channel, Infiniium UXR-Series real-time oscilloscope.
HIGHLIGHTS
- 13 GHz bandwidth
- 4 full bandwidth channels
- 10 bit ADC
- 128 GSa/sec sample rate on all channels
- Up to 2 Gpts of memory
- Upgradable to 110 GHz
- AutoProbe II interface is compatible with your existing InfiniiMax probes
- Optional calibration module for on-site self-calibration
- High-speed SDA and Clock Recovery included
- User Defined functions included
What's included:
- USB keyboard and mouse
- Kit of (5) 3.5 mm female to 3.5 mm female connector saver adapters
- Kit of (10) connector saver collars
- Torque wrench - 8 in-lb, 5/16 inch
- ESD mat with wrist strap and cord
- Heel ground strap
- Quantity 2 N5442A Precision BNC adapters (50 Ω)
Extend the Capabilities of Your Product
Want help or have questions?