What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
AresONE S400GD-8PHW-4P-QDD, High Density, Full Performance – 944-1304
Maximize efficiency with high-density four-port QSFP-DD test platform
Starting from
The Keysight AresONE S400GDR-16PHW-8P-QDD is a high-density, four-port, reduced-performance fixed chassis model with inherent QSFP-DD 400GE (PAM4) physical interfaces and support for Layers 1 – 3.
Highlights
- Enable high-density testing in a single two-RU fixed chassis platform with the AresONE-S 16-port model.
- Achieve 6.4 Tbps of line-rate traffic, with the flexibility to synchronize multiple chassis for testing 25.6 Tbps and beyond.
- Use one platform for all seven speeds — 400 / 200 / 100 / 50 / 40 / 25 / 10GE with PAM4 and non-return to zero (NRZ) signaling.
- Ensure comprehensive Layers 2 through 3 protocol emulation coverage and high performance with Keysight IxNetwork software.
- Select from flexible bundle options for port and performance upgrades to maximize your investment.
- Enhance interoperability and link stability while conducting thorough testing for essential 400GE test elements such as media access control (MAC), physical coding sublayer (PCS), forward error correction (FEC) symbol error distribution, FEC error injection and statistics, and PAM4 / NRZ receiver eye histogram analysis.
Extend the Capabilities of Your Product
Want help or have questions?