옵션 보기

자세히 알아보기: 구성 가이드 보기

General Performance Features

N5173B-UW2Narrow pulse modulation up to 31.8 GHz 
N5173B-UNZFast frequency switching 
N5173B-UNWNarrow pulse modulation 
N5173B-UNTAM, FM, phase modulation 
N5173B-303Multifunction generator 
N5173B-1ERFlexible reference input (1-50 MHz) 
N5173B-1EAHigh output power 
N5173B-1E1Step attenuator, 115 dB 
N5173B-UZ2Fast frequency switching greater than 1.15 ms and +/-0.05 percent of final frequency 
N5173B-006Instrument security and removable memory card 
N5173B-SD0No internal non-volatile memory/solid state drive 

Frequency Range

N5173B-513Frequency range, 9 kHz to 13 GHz 
N5173B-520Frequency range, 9 kHz to 20 GHz 
N5173B-532Frequency range, 9 kHz to 31.8 GHz 
N5173B-540Frequency range, 9 kHz to 40 GHz 

Connector Type

N5173B-1EDType-N (f) RF output connector 

Connector Configuration

N5173B-1EMMove all connectors to rear panel 

Calibration Documentation

N5173B-UK6Commercial calibration certificate with test data 
N5173B-A6JANSI Z540-1-1994 Calibration 
N5173B-AMGCalibration + Uncertainties + Guardbanding (Accredited) 

Accessories

N5173B-AXTHard transit case 
U2053XAUSB wide dynamic range average power sensor 10MHz - 33GHz 
U2054XAUSB Average Power Sensor 10MHz - 40GHz 
U2052XAUSB Wide Dynamic Range Average Power Sensor 10MHz - 18GHz 
N5173B-CVRFront panel cover 

Software with Subscription

N5180320BPulse train generator 

Bundle Adjustment Option

N5173B-010Good Value Bundle Discount: Includes Options 1EA, UNW, UNZ 

서비스 및 소프트웨어 라이선스 워런티, 교정 및 서비스

자세히 알아보기: 구성 가이드 보기

이 제품에 KeysightCare를 이용할 수 있습니다. 자세한 내용

KeysightCare Service Plan OC.

R-55A-001-2KeysightCare Assured - Extend to 2 years (includes Return to Keysight Extended Warranty) 
R-55A-001-3KeysightCare Assured - Extend to 3 years (includes Return to Keysight Extended Warranty) 
R-55A-001-5KeysightCare Assured - Extend to 5 years (includes Return to Keysight Extended Warranty) 
R-55C-001-5KeysightCare Calibration - calibration of choice and technical support with priority TAT - 5 years 

Services for ASG series

PS-S10Remote scheduled productivity assistance hours 
PS-S20Startup assistance, daily 
PS-X10Solution Engineer Professional Services, Daily 

Calibration service plan

R-50C-011-3Calibration Plan - Return to Keysight - 3 years 
R-50C-011-5Calibration Plan - Return to Keysight - 5 years 
R-50C-011-7Calibration Plan - Return to Keysight - 7 years 
R-50C-011-10Calibration Plan - Return to Keysight - 10 years 
R-50C-016-3Keysight Calibration + Uncertainties + Guardbanding - 3 years 
R-50C-016-5Keysight Calibration + Uncertainties + Guardbanding - 5 years 
R-50C-021-3ANSI Z540-1-1994 Calibration - 3 years 
R-50C-021-5ANSI Z540-1-1994 Calibration - 5 years 

Return to service center warranty and service plan

R-51B-001-CReturn to Keysight Warranty - 1 year. 
R-51B-001-3CExtended Warranty - Return to Keysight - 3 years 
R-51B-001-5CExtended Warranty - Return to Keysight - 5 years 

구매 후 업그레이드 업그레이드

자세히 알아보기: 업그레이드 가이드 보기

N5173BUUpgrades for EXG Microwave Analog Signal Generator - N5173B 

General Performance Features

N5173BU-006Instrument security and removable memory card 
N5173BU-1E1Step attenuator, 115 dB 
N5173BU-1EAHigh output power 
N5173BU-1ERFlexible reference input (1-50 MHz) 
N5173BU-303Multifunction generator 
N5173BU-320Pulse train generator, fixed perpetual license 
N5173BU-UNTAM, FM, phase modulation 
N5173BU-UNWNarrow pulse modulation 
N5173BU-UNZFast frequency switching 
N5173BU-UW2Narrow pulse modulation up to 31.8 GHz 
N5173BU-UZ2Fast frequency switching greater than 1.15 ms and +/-0.05 percent of final frequency 
N5173BU-SD0No internal non-volatile memory/solid state drive 
R1286A-HUKeysight hardware upgrade installation services. 
한국