Agilent Technologies

IntuiLink Control: Waveform Download using VB Read Me

This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Agilent 33220A.

Date: September 23, 2004
Version: 1.0.0.0
Language: Microsoft® Visual Basic version 6.0
Operating System: Windows® 98, 95, NT® 4.0, 2000, or XP
Program Required: Agilent IntuiLink for Waveform Generators version 1.4.5 or above

This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Agilent 33220A. The waveforms can be downloaded as a comma separated list of double values (-1 to +1 full scale values), a comma separated list of integer values (-8191 to +9191 full scale values), or integer values converted to definate length arbitrary block data.

The program requires that the agt33250A ActiveX control be installed on the form.

To select the control, use the following menus:
   Project -> Components and select the "Agilent 33250 Arbitrary WFG Control" check box.

Also requires the Agilent Server for the 33120A, 33250A, and 33220A, if the block data method is used to transfer data; otherwise, it is not needed. To select the server, use the following menus:
   Project -> Reference and select the "Agilent Server for the 33120A, 33250A, and 33220A"

The control comes with the Agilent IntuiLink for the 33250A, 33220A and 33120A Arbitrary Waveform Generator software.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Copyright © 2004 Agilent Technologies, Inc.


© Agilent 2000-2006