Regulatory Test Lab Boeblingen, Germany
Simulate, debug, and comply to global standards and regulations
Do You Face These Test Challenges?
- Lack of test capacity or facilities
- Risk of redesign and product recall
- Test complexity increasing
- Difficulty staying current of standards and regulations
- Shortage of budget and technical resources
Unify Your Test Needs In A Single Lab

Unmatched Capabilities And Experts
- Radiated emissions chamber
- Conducted emissions test site
- Radiated immunity chamber
- Wireless test site
- Environmental testing chamber
- Safety test site

Choose From Our Offerings
Partner With Keysight To Simulate, Debug, And Comply Your Equipment Under Test (EUT)
EMC Test Methods
Emissions
- Radiated emissions (up to 6 GHz)
- Conducted emissions
- Conducted emissions telecom port
- Harmonics and flicker
Immunity
- ESD (8 kV contact and 15 kV air)
- Radiated immunity (6 GHz, up to 70 V/m in certain frequency range)
- EFT/B (4 kV)
- Surge (4 kV, only 1.2/50 µS combination wave)
- Conducted immunity (10 Vrms up to 100 MHz)
- Magnetic immunity
- VD&I (230V, single-phase up to 16 A)
EMC Test Standards
- IEC/ EN 61326-1, -2-1, -2-2, -2-3, -2-6
- IEC/ EN 60601-1-2
- IEC 61000-6-1, -2, -3, -4
- IEC 61000-4-X, -2, -3, -4, -5, -6, -8, -11, -13, -39
- CISPR 32:2015
- DIN EN 55032:2016-02, VDE 0878-32:2016-02
- CISPR 35:2016
- DIN EN 55035:2018-04; VDE 0878-35:2018-04
Product Safety Standards
- IEC 61010‑1, -2-10, -2-11, -2-81, -2-101
- IEC 60825‑1 (laser safety)
Environment Safety Standards
- EN 60068-2-1 (Test A. Cold)
- EN 60068-2-2 (Test B. Dry Heat)
- EN 60068-2-14 (Test N. Temperature change)
- EN 60068-2-38 (Test Z/AD. Temperature/ Humidity, cyclic)
- EN 60068-2-78 (Test Cab. Damp Heat)
- EN 60068-2-6 (Test Fc. Sinusoidal Vibration)
- EN 60068-2-30 (Test Db. Damp Heat, cyclic)
- EN 60068-2-64 (Test Fh. Broadband Random Vibration)
- EN 60068-2-27 (Test Ea. Schock)
- EN 60068-2-31 (Test Ec. Rough Handling Schoks)
- MIL-PRF-28800F – military shock/ vibration/bench drop requirement
Certifications and Accreditations for EMC Test Lab in Boeblingen, Germany
- ISO/IEC 17025:2017 (DAkkS) – For Electromagnetic Compatibility (EMC), Electrical Safety and Environmental Testing
DAkkS Accreditation D-PL-19882-01
- ISO 9001:2015(DEKRA)
Featured Resources
Want help or have questions?