Control, Acquire, Measure, Evolve

Keysight's USB data acquisition (DAQ) family provides the flexibility to create solutions that evolve and expand according to your changing measurement needs. You can quickly acquire, measure, and analyze data from electrical, mechanical, physical, and acoustical phenomena.

The DAQ series includes multifunction measurement modules, simultaneous-sampling measurement modules, and digital input / output (DIO) modules. These versatile modules work as standalone and modular devices (slottable into the U2781A product chassis). The thermocouple signal conditioner option is available for temperature measurements with the multifunction measurement modules.

Want help or have questions?

Austria