Vehicle Network Solutions

The Automotive industry is adding greater complexity with more and more ADAS sensors and systems, while at the same time trying to simplify the networks that carry the data within vehicles. Higher bandwidth and lower latency networking will play a critical role in addressing time-sensitive and complex automotive technologies to come like Automotive Ethernet and standardized Automotive SerDes. However there will undoubtedly be a place for the lower speed serial protocols like CAN and LIN for many years to come. Keysight addresses all these technologies and more.

In-Vehicle Network Graphic
Automotive Physical Layer in OSI Model

Automotive Physical Layer in OSI Model

In-Vehicle Network Testing – 7 Layers

Keysight is the only vendor for validation solutions spanning across layer 1 to layer 7 in OSI stack for Automotive Ethernet. Validation of the Physical layer is the first in the chain of testing. Above the physical layer‑control plane evaluation, timing accuracy, guaranteed delivery as well as Audio Video Bridging (AVB) and Time-Sensitive Networking (TSN) tests are required. For more information see Automotive Network Test Solutions.

Extend Your Capabilities With The Right Tools

Technology is constantly changing. So too are the requirements engineers face. Get more functionality out of your existing hardware today by complementing it with the right accessories to improve productivity and accelerate your product development.
See compatible Automotive Serial and Networking Hardware accessories.

Featured Resources

Alle Ressourcen anzeigen

Alle Ressourcen anzeigen

Want help or have questions?