Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.17

HIGHLIGHTS

Superior RF Performance

  • Maximum SWR: 1.17

Features

  • Waveguide Designator: EIA WR-19
  • Flange Designator: UG-383 (mod)/U

The Keysight U281A adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.

Learn more about latest information on Keysight waveguide adapters.

Extend the Capabilities of Your Product

Want help or have questions?