Highlights

  • Frequency range of 10 MHz to 6 GHz
  • Wide dynamic range (-50 dBm to +30 dBm)
  • Internal zeroing while connected to the DUT
  • High measurement speed of up to 250 readings/second
  • Support internal / external trigger measurements, internal triggering, and trace display
  • Display power measurements on a PC without the need of power meter
  • Compatible with other Keysight instruments
  • Your instrument now comes with the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). The BenchVue software simplifies the process of connecting, controlling instruments, and automating test sequences. Download the BenchVue Basic App (BV0007B) for free to efficiently manage your power meter/sensor instruments

Interested in a U2001H?

Featured Resources  

Alle Ressourcen anzeigen

Alle Ressourcen anzeigen

Want help or have questions?