Consists of a K-type thermocouple bead and a mini connector to dual banana plugs

HIGHLIGHTS

The U1186A consists of a thermocouple bead (K-type) and a mini connector to dual banana plugs.

The operating range for the thermocouple is from -20°C to 200°C.

Accuracy: ±1.1°C.

For more information about temperature measurement units, please visit Temperature Sensors and Temperature Probes.

Extend the Capabilities of Your Product

Want help or have questions?