Includes 1 black and 1 red lead, 2 test probes, alligator clips, and 4 mm banana plugs

HIGHLIGHTS

  • Extended Test Leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Medium Sized Alligator Clips: CAT III 1000V, CAT IV 600V, 15A rating
  • 4mm Banana Plugs: Cat II 600V, 10A

The Keysight U1161A Extended Test Lead Kits are compatible with the U1230, U1240, U1250 and U1270 Series handheld digital multimeters. The set includes 2 extension test leads (one red and one black), 2 test probes, medium sized alligator clips and 4 mm banana plugs.

Extend the Capabilities of Your Product

Want help or have questions?