Highlights

Emulate EV / EVSE for Functional CCS Communication Testing

Identify communication issues of your electric vehicle (EV) or electric vehicle supply equipment (EVSE) early in the development lifecycle and reduce the time and cost involved. The Keysight SL1470A EV - EVSE Smart Charging Emulation Software (SCE) provides the software framework for rapid emulation of EV / electric vehicle communication controller (EVCC) or EVSE / supply equipment communication controller (SECC) according to the standards addressed by the Combined Charging System (CCS) specification.

  • Accelerate functional testing for CCS with EV and EVSE emulation packages
  • Validate pre-configured use case scenarios in the early prototyping stage or for field testing, e.g. after installation of the EVSE
  • Get a holistic view with a graphical user interface (GUI) for parameter configuration, monitoring, and smart charging control
  • Reduce the time and cost involved in testing
KeysightCare Logo

Tailored to Your Test Requirements

Perform functional- and scenario-driven tests that support various protocols such as DIN 70121, OCPP 1.6, ISO 15118-2 Plug and Charge (PnC) emulation, and 15118-20 DC for bidirectional power transfer (BPT) with the SL1470A SCE. Use the software after type approval for installation tests, feature validation, and maintenance purposes. The EV / EVSE emulation capabilities can only be achieved in combination with the SL1550A EV - EVSE Charging Communication Interface Tester (Com Tester).

Include additional Keysight charging test solutions in your test setup for extending your testing capabilities (e.g. to test with power flow).

SL1470A Collection image - SL1040A - SL1047A - SL1550A

Further Reading

Want help or have questions?

Singapore