SL1133A Scienlab Combined Battery Test Solution
Solution for testing battery cells with an output power up to ±3 kW and a voltage range up to 6 V.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
The Keysight SL1133A provides sink and source with 0 to 6 V, ±500 A, ±3 kW and 24 channels for battery cells.
Highlights
SL1133A Scienlab Combined Battery Test Solution
The SL1133A Scienlab Combined Battery Test Solution (CBTS) is an innovative, compact, and efficient solution for characterizing and testing battery cells.
The space-saving combination of power electronics, test chamber and sophisticatedly developed cell holders enables the testing of large quantities of cells in the smallest space.
- Space-saving combination of power electronics, test chamber, and DUT holder
- Up to ±1000 A, 24 channels
- Voltage range: 6 V
- Current options: 300 A, 400 A, 500 A
Extend the Capabilities of Your Product
Want help or have questions?