S95025B Basic Pulsed-RF Measurements
Eliminate the need for external test sets and pulse generators using the built-in pulse modulators in the PXI VNA pulsed-RF measurement solution.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
- Enables internal pulse generators that can be used to control the internal pulse modulators.
- Provides an integrated pulse application that uses the wideband-detection method.
- Point-in-pulse measurements with pulse width as narrow as 1 us.
- Pulse-profile measurements with 40 ns minimum timing resolution.
- Requires hardware Option 021 on the M983xA or M980xA.
Eliminate the need for external test sets and pulse generators using the built-in pulse modulators in the PXI VNA pulsed-RF measurement solution. S95025B also controls external pulse generators and modulators and can synchronize to external master pulses. If using external master pulses or external pulse modulators, the Y1731A PXI adapter module is recommended.
Learn more about Keysight Network Analyzer Software.
Free Trials
- Get 30-day free trial license.
- Enables software application on your PXI VNA.
Interested in a S95025B?
Extend the Capabilities for your Basic Pulsed-RF Measurements
Featured Resources
Want help or have questions?