Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
S93051B IQ Data Bandwidth up to 4 GHz
Send wideband IQ data (up to 4 GHz) to PathWave 89600 VSA software running on PNA/PNA-X/PNA-L network analyzers
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
Make multiple active device distortion analysis measurements with a single connection to a PNA family network analyzer utilizing the industry-standard PathWave 89600 VSA (VSA) software for 5G transmitter test. The VSA IQ data link feature in S93050B allows you to send IQ data from the PNA to the VSA software and analyze symbol EVM, AM-AM, and AM-PM.
- Supports IQ bandwidth up to 4 GHz. (The S93050B license is available for bandwidth <=1.5 GHz and the S93052B/53B licenses are also available for bandwidth <= 10 GHz and <= 40 GHz. This license is not needed for bandwidth <= 200 MHz.)
- Works with the S9309xB Spectrum Analysis application or S93070xB Modulation Distortion application.
- Get more accurate measurements with a VNA calibration engine.
- Achieve good data correlation with X-series analyzers.
- Measure MIMO up to 5 channels.
Free Trials
Try out S93051B Analysis Bandwidth software on us for 30 days.
Featured Resources
Want help or have questions?