HIGHLIGHTS

The S8701A Protocol R&D Toolset is designed to provide an easy-to-use environment to develop and execute tests that verify the 5G NR and LTE signaling protocols of the latest 5G chipsets and devices. The toolset flexibly addresses a wide range of test scenarios in sub-6GHz (FR1) and mmWave (FR2) frequencies, for both non-standalone (NSA) and standalone (SA) mode.

It offers:

  • Support of multiple phases of wireless device development, from pre-silicon protocol prototyping to systems integration and verification
  • Feature breadth and depth to go beyond mandatory industry requirements, allowing tests to be carried out to your specific needs and unique specifications
  • 5G device interworking validation with non-3GPP network
  • Replication of 5G protocol call flow from device field logs into a ready-to-use test case
  • Protocol implementation robustness verification by introducing intentional errors and corner case conditions 
  • Earliest availability of advanced 5G features to test your implementations in complex and simulated real network scenarios
  • Test case creation and analysis with the highest level of flexibility and control, to achieve first-to-market functionality with impeccable quality
  • Flexible licensing infrastructure that allows optimal asset utilization
  • Advanced logging features that enable rapid debugging of test case failures

The S8701A Protocol R&D Toolset is part of Keysight’s 5G Network Emulation Solution portfolio. It is a comprehensive solution that addresses diverse global spectrum requirements and efficiently prototype advanced 5G protocol features.

The S8701A Protocol R&D Toolset easily scales with Keysight’s S8704A Protocol Conformance Toolset and S8706A Protocol Carrier Acceptance Toolset solutions to facilitate mobile device verification across the protocol workflow, from early modem development through to device certification and carrier acceptance.

5G Signaling Field to Lab Solution

Accelerate Replication of 5G Field Scenarios in the Test Lab

Reduce Import and Analysis Time

Automate Test Case Creation

Simplify Debugging

Explore Keysight's Signaling Field To Lab Solution

In the dynamic landscape of 5G and NSA networks and devices, innovative solutions play a crucial role in addressing the complexities of field log analysis, lab-based call flow replication, and expedited turnaround time for end customers. Chipset and Device Original Equipment Manufacturers (OEMs) invest significant engineering effort in dissecting field logs and transforming them into lab-centric test cases. Keysight’s Signaling – Field To Lab solution leverages the robust foundation of Keysight S8701A Protocol R&D Toolset (S8701A) and efficiently tackles these challenges, elevating the quality and efficiency of devices and chipsets delivered to end users. By automatically identifying and rectifying inconsistencies within the log, it generates a precise PRT test case, streamlining the process and allowing users to focus on the core issue at hand.

Featured Resources for S8701A Protocol R&D Toolset

Alle Ressourcen anzeigen

Alle Ressourcen anzeigen

Alle Ressourcen anzeigen

Want help or have questions?

Austria