Können wir Ihnen behilflich sein?
N7971A Advanced Power System - Dynamic DC Power Supply, 20 V, 100 A, 2000 W
Advanced Power System - Dynamic DC Power Supply, 20 V, 100 A, 2000 W
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
The N7971A is designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.
HIGHLIGHTS
Accelerate test throughput with industry-leading specifications
- Test speeds 100x faster than standard system power supplies
- Command processing speed < 2ms
- Fast up/down programming speeds up to 500 µs
- Adjustable measurement rate to balance speed and accuracy
Accurately characterize your DUT's power profile with advanced measurement capability
- Dual voltage and current measurement capability with DMM-like accuracy
- Power, peak power, watt hour, and amp hour measurements
Full two-quadrant operation for power storage test applications
- Provides continuous smooth operation between +current and - current transitions
- Provides + and - programmable current limits, programmable + and - current waveforms, and automatic downprogramming
- Full two-quadrant operation requires N7909A power dissipater units, standalone power supply offers 10% rated current two-quadrant operation
Track power events with a black-box recorder
- Optional accessory N7908A black-box recorder
- Works in the background tracking power events whenever the APS supply is on
- Records measurement data, trigger events, status bits, and more
Add power flexibility to your test system with built-in APS paralleling up to 10 kW
- Ensures equal current sharing among paralleled supplies
- Implemented with three wire connection on power supply rear panel
- Ensures each paralleled supply operates in its intended mode, whether that is CV or CC
Add advanced display, setup and measurement functions by downloading Keysight's free application: APS Power Assistant Software
For even more control, try the 14585A Control and Analysis Software for Advanced Power Supplies free for 30-days
BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.
The N7900 Series dynamic DC power supplies are designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.
Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.
For more information about APS power supply, please visit N6900 & N7900 Series APS Power Supply.
Extend the Capabilities of Your Product
Want help or have questions?