N5293AX52 110 GHz Frequency Extender, Pulsed DC bias
A compact broadband frequency extender
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
The Keysight N5293AX52 is a broadband frequency extension module designed for use with Keysight’s new PNA / PNA-X-based millimeter-wave solutions. It is a compact, lightweight, and ruggedize frequency extender module with built-in bias tee for pulsed DC bias operation. It interfaces with the Keysight N5292A test set controller. The modules allow users to extend the frequency coverage of a base PNA / PNA-X Series network analyzers to a range of 10 MHz to 110 GHz. For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.
- ruggedized 1 mm connector
- 1.8 m interface cable for connection to N5292A controller
- typical maximum power of +8 dBm to 60 GHz, +5 dBm to 110 GHz
- typical sweep range from -60 to the maximum power
- typical noise floor of -120 dBm to 26.5 GHz, -110 dBm to 110 GHz
Interested in an N5293AX52?
Featured Resources
Want help or have questions?