N5281A Frequency Down Converter, 10 MHz to 50 GHz
Use this 4-channel frequency converter test set with the N5242A network analyzer and N5264A measurement receiver
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Use this 4-channel frequency converter test set with the N5242A network analyzer and N5264A measurement receiver
HIGHLIGHTS
- IF port frequency range: 0.007 to 30.0 MHz
The N5281A is a 4-channel frequency converter test set. This test set is used with the N5242A 2-Port or 4-Port PNA-X network analyzer and the N5264A measurement receiver.
Maximum power levels
RF input power damage levels | |
---|---|
RF port | +18 dBm |
LO port | +5 dBm |
Optimum LO power | 0 dBm (±1 dB) |
RF input @ 0.1 dB typical compression | |
10 MHz to 50 GHz | -10 dBm |
IF output level1 | |
10 MHz to 26.5 GHz | 5 dB to -10 dB |
26.5 MHz to 50 GHz2 | -10 dB to -20 dB |
1 IF output level is based on the RF input @ 0.1 dB typical compression.
2 3rd harmonic mode.
Extend the Capabilities of Your Product
Want help or have questions?