Mount S-series and 9000 series oscilloscopes into a standard rack cabinet with support shelf and hardware

HIGHLIGHTS

Features:

  • Mount your S-Series or 9000 Series oscilloscopes in a rack
  • Fits into a 19-inch (487-mm) rack cabinet
  • 8U high

Compatible oscilloscopes:

  • S-Series oscilloscopes
  • 9000A Series oscilloscopes
  • 9000H Series oscilloscopes

This rack mount kit consists of a support shelf and hardware for mounting the S-Series and 9000 Series oscilloscopes into an Electronics Association (EIA) standard rack cabinet.

Extend the Capabilities of Your Product

Want help or have questions?